图像
GreenPAK™ 是一个类型丰富、经济高效的非易失性存储器 (NVM) 可配置硬件产品系列。应用GreenPAK™系列产品,创新人士可以将多个系统功能集成到单个定制电路(芯片)中,从而最大限度减少组件数量、电路板空间和功耗。 通过免费的图形化设计软件:GUI Go Configure Software Hub 和 GreenPAK 开发套件,设计人员只需几分钟就能定制并配置出最佳电路。
访问 GreenPAK 应用页面即可获取超过 250 份应用示例及其对应的设计文件,探索GreenPAK Cookbook,了解采用 GreenPAK 的 90 多种应用电路进而帮助你如何入门GreenPAK设计。 通过我们的图形化设计软件:Go Configure Software Hub 简化设计流程,可将应用示例和 Cookbook 中已有的每份设计文件用于您的设计,或重新开始一份全新设计。 请立即查阅相关信息,为您的项目解锁 GreenPAK 的潜能!
了解有关 GreenPAK 的更多信息
利用 GreenPAK 进行设计
更精简设计:
Special Features |
GPIOs (#) |
Nominal VDD |
VDD2 (V) |
ACMP Analog Comparator (#) |
DCMP |
CNT/DLY (Max) (#) |
LUTs (Max) (#) |
DFF (Max) (#) |
Pipe Delay |
# of Programable Delays (#) |
Oscillator Type |
Temperature Sensor (ch) (#) |
界面 |
Memory Type |
Pkg. Dimensions (mm) |
Pkg. Type |
Lead Count (#) |
Temp. Range |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||
GreenPAK™ Programmable Mixed-Signal Matrix | 6 | 1.71-5.5 | 4 | 10 | 4 | 8-stage | 1 | RC OSC | OTP | 1.0 x 1.2 | TQFN | 8 | -40 to +85 | ||||||
GreenPAK™ Programmable Mixed-Signal Matrix | 8 | 1.71-5.5 | 2 | 4 | 10 | 4 | 8-stage | 1 | RC OSC | OTP | 1.6 x 1.6 | TQFN | 12 | -40 to +85 | |||||
GreenPAK™ Programmable Mixed-Signal Matrix with P-FET Power Switch without Discharge | P-FET (1.25A, w/o Discharge, Soft-start) | 7 | 1.71-5.5 | 2 | 4 | 10 | 4 | 8-stage | 1 | RC OSC | OTP | 1.6 x 2.5 | TQFN | 14 | -40 to +85 | ||||
GreenPAK™ Programmable Mixed-Signal Matrix with P-FET Power Switch with Discharge | P-FET (1.25A, w/ Discharge, Soft-start) | 7 | 1.71-5.5 | 2 | 4 | 10 | 4 | 8-stage | 1 | RC OSC | OTP | 1.6 x 2.5 | TQFN | 14 | -40 to +85 | ||||
GreenPAK™ Programmable Mixed-signal Matrix | 10 | 1.71-5.5 | 2 | 4 | 16 | 8 | 8-stage | 1 | RC OSC | OTP | 1.6 x 1.6 | TQFN | 12 | -40 to +85 | |||||
GreenPAK™ Programmable Mixed-signal Matrix with Dual Supply | 9 | 1.71-5.5 | 1.71 - 5.5 | 2 | 4 | 16 | 8 | 8-stage | 1 | RC OSC | OTP | 1.6 x 1.6 | TQFN | 12 | -40 to +85 | ||||
GreenPAK™ Programmable Mixed-signal Matrix with Dual 44 mΩ / 2 A P-FET | 2x P-FET (44Ω, 2A) | 6 | 1.71-5.5 | 2 | 4 | 10 | 4 | 8-stage | 1 | RC OSC | OTP | 1.6 x 2.0 | MSTQFN | 16 | -40 to +85 | ||||
GreenPAK™ Programmable Mixed-signal Matrix | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | 12 | 1.71-5.5 | 2 | 4 | 16 | 6 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | SPI | OTP | 1.6 x 2.0 | TQFN | 14 | -40 to +85 | |||
GreenPAK™ Programmable Mixed-signal Matrix | 12 | 1.71-5.5 | 2 | 7 | 18 | 6 | 16-stage | 1 | RC OSC | OTP | 2.0 x 2.2 | TQFN | 14 | -40 to +85 | |||||
GreenPAK™ Programmable Mixed-signal Matrix | 12 | 1.71-5.5 | 8 | 17 | 6 | 16-stage | 1 | RC OSC | OTP | 2.0 x 2.2 | TQFN | 14 | -40 to +85 | ||||||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Two P-FET Power Switches | ASM (8 states), 2x P-FET (44Ω, 2A), Pattern Generator | 16 | 1.71-5.5 | 4 | 7 | 17 | 8 | 16-stage | 1 | RC OSC, Ring OSC, Crystal OSC | I2C | OTP | 2.0 x 3.0 | MSTQFN | 28 | -40 to +85 | |||
GreenPAK™ Programmable Mixed-signal Matrix | Pattern Generator | 18 | 1.71-5.5 | 4 | 7 | 25 | 15 | 16-stage | 1 | Conf. OSC, Ring OSC, Crystal OSC | 1 | I2C | OTP | 2.0 x 2.2 , 2.0 x 3.0 | MSTQFN, TQFN | 22, 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine | ASM (8 states), Pattern Generator | 12 | 1.71-5.5 | 3 | 7 | 17 | 8 | 16-stage | 1 | Conf. OSC, RC OSC, Crystal OSC | I2C | OTP | 2.0 x 2.2 | TQFN | 14 | -40 to +85 | |||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual Supply | ASM (8 states), Pattern Generator | 11 | 1.71-5.5 | 1.71 - 5.5 | 3 | 7 | 17 | 8 | 16-stage | 1 | Conf. OSC, Ring OSC, Crystal OSC | I2C | OTP | 2.0 x 2.2 | TQFN | 14 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix | Pattern Generator | 12 | 1.71-5.5 | 3 | 7 | 25 | 15 | 16-stage | 1 | Conf. OSC, Ring OSC, Crystal OSC | I2C | OTP | 2.0 x 2.2 | TQFN | 14 | -40 to +85 | |||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine | ASM (8 states), Pattern Generator | 18 | 1.71-5.5 | 4 | 7 | 17 | 8 | 16-stage | 1 | Conf. OSC, RC OSC, Crystal OSC | 1 | I2C | OTP | 2.0 x 2.2 , 2.0 x 3.0 | MSTQFN, TQFN | 22, 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual Supply | ASM (8 states), Pattern Generator | 17 | 1.71-5.5 | 1.71 - 5.5 | 4 | 7 | 17 | 8 | 16-stage | 1 | Conf. OSC, RC OSC, Crystal OSC | 1 | I2C | OTP | 2.0 x 2.2 , 2.0 x 3.0 | MSTQFN, TQFN | 22, 20 | -40 to +85 | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual supply | ASM (8 states), Pattern Generator | 17 | 1.71-5.5 | 1.71 - 5.5 | 4 | 7 | 17 | 8 | 16-stage | 1 | Conf. OSC, RC OSC, Crystal OSC | 1 | I2C | OTP | 3.5 x 3.5 | TQFN | 20 | -40 to +125 | |
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and LDOs | ASM (8 states), 4x LDO, RTC | 9 | 2.3-5.5 | 4 | 5 | 15 | 9 | 16-stage | 1 | Conf. OSC, LF OSC | 1 | I2C | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and LDOs | ASM (8 states), 2x LDO, RTC | 9 | 2.3-5.5 | 4 | 5 | 15 | 9 | 16-stage | 1 | Conf. OSC, LF OSC | 1 | I2C | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and LDOs | ASM (8 states), LDO, RTC | 9 | 2.3-5.5 | 4 | 5 | 15 | 9 | 16-stage | 1 | Conf. OSC, LF OSC | 1 | I2C | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-Signal Matrix with Asynchronous State Machine, LDOs, and DC/DC Converter | ASM (8 states), 4x LDO, DC/DC, RTC | 7 | 2.5-5.5 | 4 | 5 | 16 | 9 | 16-stage | 1 | Conf. OSC, LF OSC | 1 | I2C | OTP | 3.0 x 3.0 | MSTQFN | 29 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | 18 | 1.71-5.5 | 6 | 10 | 26 | 12 | 2x 16-stage | 2 | RC OSC, LF OSC, Ring OSC | SPI | OTP | 2.0 x 3.0 , 6.4 x 6.5 | TQFN, TSSOP | 20 | -40 to +85 | |||
Automotive GreenPAK Programmable Mixed-signal Matrix | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | 18 | 1.71-3.6 | 6 | 3 | 10 | 26 | 12 | 2x 16-stage | 2 | RC OSC, LF OSC, Ring OSC | SPI | OTP | 6.5 x 6.4 | TSSOP | 20 | -40 to +125 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Dual Supply | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | 17 | 1.71-5.5 | 1.71 - 5.5 | 6 | 3 | 10 | 26 | 12 | 2x 16-stage | 2 | RC OSC, LF OSC, Ring OSC | SPI | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | |
Automotive GreenPAK Programmable Mixed-signal Matrix | 3x PWM, ADC (8-bit, SAR), 2x DAC, Pattern Generator | 18 | 1.71-5 | 6 | 3 | 10 | 26 | 12 | 2x 16-stage | 2 | RC OSC, LF OSC, Ring OSC | SPI | OTP | 3.5 x 3.5 | TQFN | 20 | -40 to +125 | ||
GreenPAK™ Programmable Mixed-signal Matrix | 18 | 1.71-5.5 | 4 | 7 | 18 | 6 | 16-stage | 1 | RC OSC | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | |||||
GreenPAK™ Programmable Mixed-signal Matrix | 18 | 1.71-5.5 | 8 | 17 | 6 | 16-stage | 1 | RC OSC | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | ||||||
GreenPAK™ Programmable Mixed-signal Matrix | 92 x 8 bit Pattern Generator | 10 | 2.3-5.5 | 1 | 6 | 18 | 17 | 4x 8-bit Shift Regs | 1 | Conf. OSC, Ring OSC | 1 | I2C | OTP | 1.6 x 1.6 | TQFN | 12 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with In-System Programmability | Pattern Generator | 17 | 2.3-5.5 | 1.71 - 5.5 | 2 | 8 | 19 | 17 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | I2C | MTP | 2.0 x 3.0 , 6.4 x 6.5 | TQFN, TSSOP | 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with In-System Programmability | Pattern Generator | 17 | 2.3-5.5 | 1.71 - 5.5 | 4 | 8 | 19 | 17 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | 1 | I2C | MTP | 2.0 x 3.0 , 6.4 x 6.5 | TQFN, TSSOP | 20 | -40 to +85 | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix with In-System Programmability | Pattern Generator | 17 | 2.3-5.5 | 1.71 - 5.5 | 4 | 8 | 19 | 17 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | 1 | I2C | MTP | 6.5 x 6.4 | TSSOP | 20 | -40 to +125 | |
GreenPAK™ Programmable Mixed-signal Matrix | Pattern Generator | 12 | 2.3-5.5 | 4 | 8 | 23 | 21 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | 1 | I2C | OTP | 1.6 x 2.0 | TQFN | 14 | -40 to +85 | ||
Automotive GreenPAK™ Programmable Mixed-signal Matrix | Pattern Generator | 12 | 2.3-5.5 | 4 | 8 | 23 | 21 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | 1 | I2C | OTP | 3.0 x 3.0 | TQFN | 14 | -40 to +125 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Dual Supply | 2x P-FET (44Ω, 2A), Pattern Generator | 10 | 2.3-5.5 | 4 | 8 | 23 | 21 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | 1 | I2C | OTP | 1.6 x 3.0 | MSTQFN | 20 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual Supply | ASM (12 states), Pattern Generator | 28 | 2.3-5.5 | 2.3 - 5.5 | 4 | 5 | 12 | 5 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC, Crystal OSC | 1 | I2C | OTP | 4.0 x 4.0 | TQFN | 32 | -40 to +85 | |
Automotive GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual Supply | ASM (12 states), Pattern Generator | 28 | 2.3-5.5 | 2.3 - 5.5 | 4 | 5 | 12 | 5 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC, Crystal OSC | 1 | I2C | OTP | 5.0 x 5.0 | TQFN | 32 | -40 to +125 | |
GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine and Dual Supply | ASM (12 states), Pattern Generator | 28 | 2.3-5.5 | 0.95 - 1.98 | 4 | 5 | 12 | 5 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC, Crystal OSC | 1 | I2C | OTP | 4.0 x 4.0 | TQFN | 32 | -40 to +85 | |
Programmable Mixed-Signal Matrix with In-System Programmability and Advanced Analog Features | 2x Op Amp or 1x In-Amp, 2x Rheostat, 2x An Switch, 2-Ch Auto-Trim, EEPROM, Pattern Generator | 8 | 2.4-5.5 | 3 | 7 | 20 | 18 | 16-stage | 1 | RC OSC, LF OSC, Ring OSC | 1 | Absolute Voltage, GPIO, I2C, Switch Output | MTP | 3.0 x 3.0 | TQFN | 24 | -40 to +85 | ||
HVPAK™ Programmable Mixed-Signal Matrix with Four Outputs with Operating Voltage up to 13.2 V and up to 2 A Current per Output | 2x H-/4x Half- Bridge, 2x PWM, 2x CCMP, Int&Diff Amp, Pattern Generator | 12 | 2.3-5.5 | 3 - 13.2 | 2 | 5 | 17 | 15 | 16-stage | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | |
HVPAK™ Programmable Mixed-Signal Matrix with Two Outputs with Operating Voltage up to 26.4 V and up to 3 A Current per Output | 1x H-/2x Half- Bridge, 2x PWM, CCMP, Int&Diff Amp, Pattern Generator | 10 | 2.3-5.5 | 4.5 - 26.4 | 2 | 5 | 17 | 15 | 16-stage | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | 2.0 x 3.0 | TQFN | 20 | -40 to +85 | |
GreenPAK™ Programmable Mixed-signal Matrix | Pattern Generator | 10 | 1.0-1.65 | 2 | 8 | 23 | 22 | 3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | 1.6 x 1.6 | TQFN | 12 | -40 to +85 | ||
GreenPAK™ Programmable Mixed-signal Matrix | Pattern Generator | 14 | 1.0-1.65 | 2 | 8 | 23 | 22 | 3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | 1.6 x 1.6 | MSTQFN | 16 | -40 to +85 | ||
高 PSRR、低噪声多输出 LDO IC,适用于高级相机和传感器系统 | Sync; 7xLDO: 2xHP 475mA; 3xHV 500mA; 2x LV/Load Switch 800mA | 6 | 2.80 to 5.00 | 6 | 12 | Internal Oscillator (8 MHz) | I2C | OTP | 1.675 x 2.075 | WLCSP | 20 | -40 to +85 | |||||||
高 PSRR、低噪声多输出 LDO IC,适用于高级相机和传感器系统 | Sync; 6xLDO: 1xHP 475mA; 4xHV 500mA; 1xLV/Load Switch 1000mA | 4 | 2.80 to 5.00 | 6 | 12 | Internal Oscillator (8 MHz) | 1 | I2C | OTP | 1.675 x 1.675 | WLCSP | 16 | -40 to +85 | ||||||
具有高 PSRR、低噪声、多输出 LDO 和集成负载开关的 PMIC | 8x LDO: 3xHV 500mA; 2xHC 500mA; 3xLV 1300mA; 5x Load Switch | 6 | 2.80 to 5.00 | 1.2 - 5 | 10 | 8 | 8 | Internal Oscillator (8 MHz) | 1 | I2C | OTP | 1.992 x 1.992 x 0.440 | WLCSP | 25 | -40 to +85 | ||||
Micropower Operational Amplifier for GreenPAK™ | Op Amp | 0 | 1.8 - 5.0 | 0 | 0 | 0 | 0 | 0 | 2.0 x 2.0 | STDFN | 10 | -40 to +85 | |||||||
Micropower Operational Amplifier for GreenPAK™ | Op Amp | 0 | 1.8 - 5.0 | 0 | 0 | 0 | 0 | 0 | 2.0 x 3.5 | STQFN | 20 | -40 to +85 |
Upload your GreenPAK Go Configure Project File configured in GoConfigure Software