Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
Ethernet |
CAN (ch) |
USB |
Temp. Range |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||||
2029 1月 | H8S/2600 | 16 | 48 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
2029 1月 | H8S/2600 | 16 | 64 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
2029 1月 | H8S/2600 | 16 | 48 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | 16.81 | |||||
2029 1月 | H8S/2600 | 16 | 64 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | 17.06 | |||||
2029 1月 | H8S/2600 | 16 | 48 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | 17.06 | |||||
N/A | H8S/2600 | 16 | 48 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 48 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
2029 1月 | H8S/2600 | 16 | 64 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
2029 1月 | H8S/2600 | 16 | 48 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 144 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 48 | 512 | 144 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 512 | 144 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 144 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 144 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 64 | 384 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 48 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -40 to 85°C | ||||||
N/A | H8S/2600 | 16 | 48 | 512 | 145 | 33 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | -20 to 75°C | ||||||
N/A | H8S/2600 | 16 | 48 | 384 | 145 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 384 | 145 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 48 | 512 | 145 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | 0 | -40 to 85°C | |||||
N/A | H8S/2600 | 16 | 64 | 512 | 145 | 25 | 8-bit x 2-ch, 16-bit x 12-ch | 10-bit x 16-ch | 8-bit x 2-ch | 否 | 否 | No | No | 0 | -40 to 85°C |