Skip to main content
Renesas Electronics Corporation
4Mb Advanced LPSRAM (512k word × 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:sTSOP(32)
Pkg. Code:pkg_11617
Lead Count (#):32
Pkg. Dimensions (mm):12 x 8 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.32.0041
RoHS (RMLV0408EGSA-4S2#KA0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Access Time (ns)45
Density (Kb)4000
Lead CompliantYes
Lead Count (#)32
Length (mm)12
MOQ1000
Memory Capacity (kbit)4000
Memory Density4
Organization512K x 8
Organization (bit)x 8
Organization (kword)512
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 8 x 1.2
Pkg. TypesTSOP(32)
RemarksSingle Chip Select (CS#)
Replacement ProductRMLV0408EGSA-4S2#KA1
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The RMLV0408E Series is a family of 4-Mbit static RAMs organized 524, 288-word × 8-bit, fabricated by Renesas' high-performance advanced LPSRAM technologies. The RMLV0408E realizes higher density, higher performance, and low-power consumption. The RMLV0408E offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP, 32-pin TSOP (II), or 32-pin sTSOP packages.