Skip to main content

Features

  • Single 3V supply: 2.7V to 3.6V
  • Access time: 45ns (max.)
  • Current consumption: Standby: 0.3µA (typ.)
  • Equal access and cycle times
  • Common data input and output: Three-state output
  • Directly TTL compatible: All inputs and outputs
  • Battery backup operation

Description

The RMLV0408E Series is a family of 4-Mbit static RAMs organized 524, 288-word × 8-bit, fabricated by Renesas' high-performance advanced LPSRAM technologies. The RMLV0408E realizes higher density, higher performance, and low-power consumption. The RMLV0408E offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP, 32-pin TSOP (II), or 32-pin sTSOP packages.

Parameters

Attributes Value
Memory Density 4M
Organization 512K x 8
Access Time (ns) 45
Supply Voltage (V) 2.7 - 3.6
Temp. Range (°C) -40 to +85

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SOP 21 x 11 x 3.05 32
sTSOP(32) 12 x 8 x 1.2 32

Applied Filters: