M3S-S2-Tiny (hereafter abbreviated S2) is the sound playback system which just requires small memory. We have the various lineup of MCUs, including RX Family, which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.
Use S2 to enable sound output in any device incorporating a target microcontroller. S2's original algorithm compresses and expands sound in ADPCM mode compactly at high speed. It can be used to add true sound output functionality to devices that previously only provided visual indications or beeps.
Target Device | Software Name | Version/Release Date | Status |
---|---|---|---|
RL78 Family | M3S-S2-Tiny for the RL78 Family | Latest Ver.: V.3.01 Release 00 Released: Mar 11, 2015 |
Available RL78 Family M3S-S2-Tiny: Introduction Guide Rev.2.01 - Sample Code (ZIP) |
Available RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board Rev.1.02 - Sample Code (ZIP | English, 日本語) |
Details of upgrade (See Tool News)
Operating Environment
* The Application Notes and Sample Code of S2 for the MCUs are available. Please download from here.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
应用文档 | PDF 237 KB 日文 | |
Tool News - Note | PDF 107 KB 日文 | |
应用文档 | PDF 850 KB 日文 | |
Tool News - Release | PDF 317 KB 日文 | |
4 items
|
Target Device | RL78 Family |
---|---|
Supported Evaluation Environment | CS+ IAR Embedded Workbench for RL78 family provided by IAR Systems |
Occupied ROM Size | Approx. 0.8Kbytes |
Occupied RAM Size | For sound decompression: approx. 40bytes For sound compression: approx. 30bytes * Including the stack |