QB-70F3532-PD-EE
概要
This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected.
Specifications
Emulator supported | IE850 |
---|---|
Target MCUs | V850E2/DN4-H [μPD70F3532] |
Max. operating frequency | Same as target MCUs |
Software break | 96 available (possibly reduced by breakpoints required by the debugger internally; usually 1) |
Hardware break | Before: 4 points After: 8 points (triggered by Event) Access: 6 points (triggered by Event) * Ranges can be specified by 2 points. |
Event detection | Post-execution: 8 points Access detection: 6 points Pass count: 4096 times Sequential: 4 steps |
Exception event detection | Not available |
Realtime trace | Trace range: 512K frames Trace data: Branch source/destination PC, access (DMA included) and time stamp Conditional trace: Section in combination with event detection, qualify and delay |
Realtime RAM monitor | Available (DMA for debugging used) |
Direct memory modification | Available (DMA for debugging used) |
Execution time measurement | Start through end of execution Maximum, minimum, average pass count of 6 points (33bit counter) |
Realtime profile | Available (by using trace, depending on the debugger used) |
Coverage | C0 coverage |
External trigger input/Event output | Not available |
User system connection | Connected to the connecter mounted on the foot pattern of the MCU via an adapter. |
Emulation pod external dimensions (mm) | 57(W) x 57(D) |
Emulation pod weight | Approx. 40 g |
Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Components
- Emulation pod
User System Connection
When designing a user system refer to the following descriptions in the users manual.
- Notes on designing users system
- External views of connectors and adapters
For other optional products than the emulation pod, refer to Product Lineup (IE850 for V850E2M) and Option Products.
Target Devices
V850E2/DN4-H [μPD70F3532]
Information Supporting Development Tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |
可订购工具信息
无结果数据
No product that matches the specified status or spec was found.
Please contact Renesas Electronics support