The Renesas Starter Kit for H8SX/1622F is intended as a user-friendly introductory and evaluation tool for the H8SX/1622 microcontroller.

 

  

特性

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator.

 

The Renesas Starter Kit for H8SX/1622F may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.

 

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

 

 

Block Diagram

  

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

 

Item Specification
Microcontroller R5F61622N50LGV
Input Clock 12 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green × 1
Boot indicator: orange × 1
User: green × 1, orange × 1, red × 2
Switch Reset × 1
User/Boot × 1
User × 2
ΔΣ ADC Port Single-ended input: 1 channel
Differential input: 1 channel
DC Power Jack Board: 5 V Input
ΔΣ ADC: 5 V Input
E10A Header 14-pin box header
E8 Header 14-pin box header
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 36-pin × 4
Application Board Interface 2.54 mm pitch, 26-pin × 2 (JA1, JA2), 24-pin × 2 (JA5, JA6)
BUS Interface Option 2.54 mm pitch, 50-pin

 

* Microcontroller Pin Header, Application Board Interface and BUS Interface Option are not contained in the product.

 

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

配置

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version
    - Debugger: E10A-USB Emulator Debugger

 

注释

  • E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit products.
  • The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version has some restrictions compared to the Product Version.

    Trial period: 60 days
    The link size will be limited to 64 KB after 60 days.
     

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium III 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 2000/XP *2

       *1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
       *2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
       *3: Pentium is a trademark of Intel Corporation of the U.S.

 

订单信息

This product can be purchased through the normal sales channels.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit for H8SX/1622F E10A R0K561622S000BE Available

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support