Renesas Starter Kit for H8SX/1582(Discontinued product)

The Renesas Starter Kit for H8SX/1582 is intended as a user-friendly introductory and evaluation tool for the H8SX/1582 microcontroller.

 

  

特性

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8 emulator and/or Flash Development Toolkit.

The Renesas Starter Kit for H8SX/1582 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

 

 

Block Diagram

  

Layout and Specification

Users should note that the RS232 serial port connector is not populated by default. The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

 

Item Specification
Microcontroller R5F61582FP
Input Clock 6 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
Boot indicator: orange x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User/Boot x 1
User x 2
DC Power Jack 5 V Input
E8 Header 14-pin box header
Debug Connector Option 14-pin box header (for E10A-USB)
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 30-pin x 4
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

 

* Debug Connector Option, RS232 Serial Connector, Microcontroller Pin Header and Application Board Interface are not contained in the product.

 

配置

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
- Documents
: User Manual, Tutorial, and more
- IDE
: High-performance Embedded Workshop
- C/C++ Compiler
: C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version
- Debugger
: E8 Emulator Debugger
- Flash Memory Programmer
: Flash Development Toolkit Evaluation Version

注释

The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version has some restrictions compared to the Product Version.

 

Trial period: 60 days

The link size will be limited to 64 KB after 60 days.

 

•The Flash Development Toolkit Evaluation Version does not come with technical support services.

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 98SE/ Windows ME / Windows 2000/ Windows XP *2

 

*1:IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.

*2:MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.

*3:Pentium is a trademark of Intel Corporation of the U.S.

 

订单信息

This product is discontinued.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit for H8SX/1582 E8 R0K561582S000BE Discontinued Product

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.