图像
瑞萨电子的电源定序控制器属于集成 4 通道开/关控制的电源定序器,会发出电源监控、故障保护以及“定序完成”信号。
Monitored Inputs |
Bias Voltage Range (V) |
Sequenced Voltages |
启用 |
Initial Startup Requirements |
Power Down Sequencing |
Logic Leval (s) |
Monitored Channels for non-compliance |
Preset Or Adjustable Sequence |
Sequenced Output Control |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||
Adjustable Quad Sequencer | 1 | 2.5 - 12 | 12 V | Active High | UV/OV & EN | 是 | TTL | 4 Simultaneous | Preset Order, Adjustable Delay | Active High, Open Drain | Fault Reporting | Standard | 14 | SOICN | 1.512 |