The ailia SDK is a multi-platform AI framework for edge inference, which is developed from scratch totally as an in-house product. Various AI models (ailia MODELS) support the RZ MPU family of AI edge solutions.
图像
特性
Support high-speed inference with effective use of hardware property on cross-platform
Support long-term supply of API including low layer
Develop applications by using Unity in addition to C++, Python
Compatible with over one hundred types of trained models
Compatible with Vulkan, Metal and no dedicated driver software installation needed