The YQB-R5F11EFA-TB is a target board used for evaluating RL78/G1G microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.
特性
Incorporates RL78/G1G (R5F11EFAA)
A 20MHz resonator is mounted
Equipped with universal area (2.54 mm pitch)
Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
Highly extendable; peripheral board connectors are equipped with microcontroller pins
应用
应用
Air Conditioner, Washing Machine, Refrigerator, Electric Power Tool, Robot