The R32C/116A, 117A, 118A Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.
应用
- Car Audio
- Metering
The R32C/116A, 117A, 118A Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.
CPU | Bit Size | RAM (KB) | Program Memory (KB) | Data Flash (KB) | Lead Count (#) | Operating Freq (Max) (Mhz) | Timer | ADC | DAC | RTC | LVD | DMA | CAN (ch) | Ethernet | PLP | Temp. Range | 购买 / 样片 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R32C/100 | 16 | 96 | 8 | 144 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 1 | No | 0 | No | |||||||
R32C/100 | 16 | 96 | 8 | 176 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 1 | No | 0 | No | |||||||
R32C/100 | 16 | 96 | 8 | 144 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 1 | No | 0 | No | |||||||
R32C/100 | 16 | 96 | 8 | 176 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 1 | No | 0 | No | |||||||
R32C/100 | 16 | 96 | 8 | 144 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 1 | No | 0 | No | |||||||
R32C/100 | 16 | 96 | 8 | 176 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 1 | No | 0 | No | |||||||
R32C/100 | 16 | 96 | 8 | 144 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 1 | No | 0 | No |
文档标题 | 类型 | Description | 公司 |
---|---|---|---|
FAT File System | File System | FAT file system, Original file system |
Renesas |
Crypto Library | Security / Crypto | Robust encode library to ensure security for all types of system developments | Renesas |
JPEG Encode and Decode Library | Imaging | JPEG Library | Renesas |
M3T-MR100/4 Real-time OS for R32C/100 Series | ITRON OS | μITRON4.0 Specification real-time OS for R32C/100シリーズ [Required IDE :High-performance Embedded Workshop] |
Renesas |
C/C++ Compiler Package for R8C and M16C Families | Compiler/Assembler | C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop. |
Renesas |
MISRA C Rule Checker SQMlint | Compiler/Assembler | MISRA C Rule Checker (option) |
Renesas |
E30A | Emulator | On-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100Series MCUs. NSD is Renesas original OCD (On-chip Debugger). | Renesas |
E8a | Emulator | On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. | Renesas |
High-performance Embedded Workshop | IDE and Coding Tool | Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). |
Renesas |
Flash Development Toolkit (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] | Renesas |
Simulator Debugger for R32C Series | Simulator | Simulator Debugger for R32C/100 Series [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.) |
Renesas |