The AT25FF081A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
SOIC-N | Tape & Reel | 1 | |||
SOIC-N | Tube | 1 | 0.3 | ||
SOIC-W | Tape & Reel | 1 | |||
SOIC-W | Tube | 1 | |||
DFN | Tape & Reel | 1 | 0.5041 | ||
WLCSP | Tape & Reel | 1 | 0.4867 | ||
DWF | 1 |