概览

简介

The RG5R188 (MRCD) is a registering clock driver used on MCR DIMMs. It's primary function is to buffer the Command/Address (CA) bus, chip selects, and clock between the host controller and the DRAMs. It also creates a BCOM bus which control the data buffers.

特性

  • MCR DIMM server speeds up to 8800MT/s
  • Supports power-down modes to conserve server power
  • Supports 1 rank per Pseudo-channel in x4 mode and 2 ranks per Pseudo-channel in x8 mode
  • Supports SDP, DDP, 3DS DRAM types
  • Provides access to internal control words for configuring device features and adapting to different system applications
  • I3C sideband access for asynchronous register access control
  • BCOM data buffer control
  • Loopback and pass-through modes
  • Package: 8.7 × 13.5 mm, 240-FCBGA

产品对比

应用

应用

  • MCR DIMM modules for Enterprise Servers

设计和开发

模型