System Development Kit for the PEB383 PCIe to PCI Bridge
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration...
The 89HPEB383 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration...
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
TQFP | 128 | C | No | Tray | ||
TQFP | 128 | C | No | Reel | ||
TQFP | 128 | C | Yes | Tray | ||
TQFP | 128 | C | Yes | Reel | ||
VFQFPN | 132 | C | No | Tray | ||
VFQFPN | 132 | C | No | Reel | ||
VFQFPN | 132 | C | Yes | Tray | ||
VFQFPN | 132 | C | Yes | Reel | ||
TQFP | 128 | C | No | Tray | ||
TQFP | 128 | C | No | Reel | ||
TQFP | 128 | C | Yes | Tray | ||
TQFP | 128 | C | Yes | Reel | ||
VFQFPN | 132 | C | No | Tray | ||
VFQFPN | 132 | C | No | Reel | ||
VFQFPN | 132 | C | Yes | Tray | ||
VFQFPN | 132 | C | Yes | Reel |