Renesas' VCOM calibrators are used to remove flicker in LCD panels by adjusting the VCOM voltage. The product portfolio includes programmable current sinks that can be used in conjunction with an external voltage divider to generate a voltage source (VCOM) positioned between the analog supply voltage and ground. Various VCOM amplifiers are also available, including rail-to-rail input-output operational amplifiers and rail-to-rail input-output buffers that are ideal for display applications.

description文档

文档标题 降序排列 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
AN1208: LCD screens don't flicker - or do they? 应用文档 PDF 298 KB
AN1683: How to use Rail-to-Rail Amplifiers to Improve Input Offset Accuracy 应用文档 PDF 340 KB