文档标题 | 信息 |
---|---|
Package Name | Q44.10X10A |
Package Previous Code | QAR |
Package Description | 44 LEAD 10x10 mm EPTQFP - (1.0mm LEAD LENGTH) ASECL |
Package Status | Active |
Package Type | TQFP-EP |
类别 | PLASTIC |
Package Code | QAR |
分类 | PLASTIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 10.01mm |
宽度 | 10.01mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 0.00 |