文档标题 | 信息 |
---|---|
Package Description | SSOP 6.20x5.30x1.73 mm 0.65mm Pitch |
Package Status | Active |
Package Type | SSOP |
类别 | PLASTIC |
Package Code | PYG16 |
分类 | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 6.2mm |
Pb Free Category | e3 Sn |
宽度 | 5.3mm |
Thickness | 1.73mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 6.2 x 5.3 x 1.73 |