文档标题 | 信息 |
---|---|
Package Description | TQFP 14.00x14.00x1.40 mm 0.40mm Pitch |
Package Status | Active |
Package Type | TQFP |
类别 | PLASTIC |
Package Code | PNG120 |
分类 | G |
Lead Count | 120 |
Pb (Lead) Free | Yes |
长度 | 14mm |
Pb Free Category | e3 Sn |
宽度 | 14mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |