文档标题 | 信息 |
---|---|
Package Description | MSOP 3.00x3.00x0.97 mm 0.60mm Pitch |
Package Status | Active |
Package Type | MSOP |
类别 | PLASTIC |
Package Code | PMG8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3mm |
Pb Free Category | e3 Sn |
宽度 | 3mm |
Thickness | 0.97mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.6mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.97 |