文档标题 | 信息 |
---|---|
Package Name | SUBG0030KB-A |
Package Previous Code | P30FH-50-2N8-1 |
JEITA Standard | S-UFBGA30-2.76x3.16-0.50 |
Package Status | Active |
Package Type | S-UFBGA |
类别 | IC |
Package Code | pkg_8373 |
Lead Count | 30 |
Pb (Lead) Free | Yes |
长度 | 3.16mm |
宽度 | 2.76mm |
Thickness | 0.52mm |
Pkg. Dimensions (mm) | 3.16 x 2.76 x 0.52 |