文档标题 | 信息 |
---|---|
Package Name | SUBG0020KA-A |
Package Previous Code | P20FH-50-2B1-1 |
JEITA Standard | S-UFBGA20-2.03x2.55-0.50 |
Package Status | Active |
Package Type | S-UFBGA |
类别 | IC |
Package Code | pkg_8371 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 2.55mm |
宽度 | 2.03mm |
Thickness | 0.52mm |
Pkg. Dimensions (mm) | 2.55 x 2.03 x 0.52 |