文档标题 | 信息 |
---|---|
Package Name | PLBG0144GI-A |
Package Previous Code | P144F1-80-ENQ-1 |
JEITA Standard | P-LFBGA144-13x13-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7880 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 13mm |
Thickness | 1.56mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.56 |