文档标题 | 信息 |
---|---|
Package Name | PRDP0018AE-A |
Package Previous Code | P18C-100-300B-3 |
JEITA Standard | P-DIP18-0300-2.54 |
Package Status | Active |
Package Type | DIP |
类别 | IC |
Package Code | pkg_7834 |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 21.95mm |
宽度 | 6.4mm |
Thickness | 5.08mm |
Pkg. Dimensions (mm) | 21.95 x 6.4 x 5.08 |