文档标题 | 信息 |
---|---|
Package Name | PRBG0500DA-A |
Package Previous Code | P500F2-127-UA5-1 |
JEITA Standard | P-HBGA500-40x40-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7807 |
Lead Count | 500 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 1.95mm |
Pkg. Dimensions (mm) | 40 x 40 x 1.95 |