文档标题 | 信息 |
---|---|
Package Name | PRBG0225CD-B |
Package Previous Code | S225S1-150-B1-2 |
JEITA Standard | P-BGA225-27x27-1.50 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7789 |
Lead Count | 225 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.38mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.38 |