文档标题 | 信息 |
---|---|
Package Name | PRBG0625FA-A |
Package Previous Code | P625F5-100-MN4-1 |
JEITA Standard | P-BGA625-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7774 |
Lead Count | 625 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.7mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.7 |