文档标题 | 信息 |
---|---|
Package Name | PRBG0544DA-A |
Package Previous Code | P544F1-127-RN4 |
JEITA Standard | P-BGA544-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7760 |
Lead Count | 544 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.63mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.63 |