文档标题 | 信息 |
---|---|
Package Name | PRBG0320FC-A |
Package Previous Code | P320F1-100-KA1 |
JEITA Standard | P-BGA320-22x22-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7730 |
Lead Count | 320 |
Pb (Lead) Free | Yes |
长度 | 22mm |
宽度 | 22mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 22 x 22 x 2.58 |