文档标题 | 信息 |
---|---|
Package Name | PRBG1849FA-A |
Package Previous Code | P1849F5-100-WN3-1 |
JEITA Standard | P-HBGA1849-45x45-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7715 |
Lead Count | 1849 |
Pb (Lead) Free | Yes |
长度 | 45mm |
宽度 | 45mm |
Thickness | 4.11mm |
Pkg. Dimensions (mm) | 45 x 45 x 4.11 |