文档标题 | 信息 |
---|---|
Package Name | PRQP0272KA-B |
Package Previous Code | P272GP-50-MMU |
JEITA Standard | P-HFQFP272-36x36-0.50 |
Package Status | Active |
Package Type | HFQFP |
类别 | IC |
Package Code | pkg_7668 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
长度 | 36mm |
宽度 | 36mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 36 x 36 x 3.8 |