文档标题 | 信息 |
---|---|
Package Name | TLBG0648FA-A |
Package Previous Code | P648FF-100-RN1 |
JEITA Standard | T-HLBGA648-35x35-1.00 |
Package Status | Active |
Package Type | T-HLBGA |
类别 | IC |
Package Code | pkg_7621 |
Lead Count | 648 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 35 x 35 x 1.6 |