文档标题 | 信息 |
---|---|
Package Name | PXSN0008KD-A |
Package Previous Code | P8E1-50-551 |
JEITA Standard | - |
Package Status | Active |
Package Type | HUSON |
类别 | Dic |
Package Code | pkg_7529 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.7mm |
宽度 | 2mm |
Thickness | 0.65mm |
Pkg. Dimensions (mm) | 2.7 x 2 x 0.65 |