文档标题 | 信息 |
---|---|
Package Name | PLSP0005ZD-A |
Package Previous Code | P5C3-95-121 |
JEITA Standard | SC-74A |
Package Status | Active |
Package Type | MM |
类别 | Dic |
Package Code | pkg_7505 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 2.9mm |
宽度 | 1.5mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 2.9 x 1.5 x 1.4 |