文档标题 | 信息 |
---|---|
Package Name | PRBG0389GB-A |
Package Previous Code | P389F1-80-KA4-2 |
JEITA Standard | P-FBGA389-22x22-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_6901 |
Lead Count | 389 |
Pb (Lead) Free | Yes |
长度 | 22mm |
宽度 | 22mm |
Thickness | 1.76mm |
Pkg. Dimensions (mm) | 22 x 22 x 1.76 |