文档标题 | 信息 |
---|---|
Package Name | PRBG0352FB-A |
JEITA Standard | P-BGA352-21x21-1.0 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_6830 |
Lead Count | 352 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.1 |