文档标题 | 信息 |
---|---|
Package Name | PRSS0008AA-A |
Package Previous Code | 8P5 |
JEITA Standard | P-SIP8-6.4x19-2.54 |
Package Status | Active |
Package Type | SIP |
类别 | IC |
Package Code | pkg_416 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 6.4mm |
Thickness | 8.3mm |
Pkg. Dimensions (mm) | 19 x 6.4 x 8.3 |