文档标题 | 信息 |
---|---|
Package Name | PRBG0780FA-A |
Package Previous Code | P780F5-100-NNJ-2 |
JEITA Standard | P-HBGA780-29x29-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_2667 |
Lead Count | 780 |
Pb (Lead) Free | Yes |
长度 | 29mm |
宽度 | 29mm |
Thickness | 3.4mm |
Pkg. Dimensions (mm) | 29 x 29 x 3.4 |