文档标题 | 信息 |
---|---|
Package Name | PRBG0252GB-A |
JEITA Standard | P-FBGA252-17x17-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_11478 |
Lead Count | 252 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 17mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 17 x 17 x 2 |