文档标题 | 信息 |
---|---|
Package Name | PRBG0449GB-A |
JEITA Standard | P-FBGA449-21x21-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_11476 |
Lead Count | 449 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.1 |