文档标题 | 信息 |
---|---|
Package Name | PVQN0068KA-A |
Package Previous Code | TNP-68 |
JEITA Standard | P-VQFN68-10x10-0.50 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_1110 |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 10 x 10 x 1 |