文档标题 | 信息 |
---|---|
Package Name | PRBG0832GA-A |
Package Previous Code | 832F7S-A |
JEITA Standard | P-FBGA832-27x27-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_10935 |
Lead Count | 832 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.3mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.3 |