文档标题 | 信息 |
---|---|
Package Name | PRSP0008DN-A |
Package Previous Code | P8GR-127-225 |
JEITA Standard | SC-87 |
Package Status | Active |
Package Type | SOP |
类别 | Dic |
Package Code | pkg_10755 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 5.37mm |
宽度 | 4.4mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 5.37 x 4.4 x 1.8 |