文档标题 | 信息 |
---|---|
Package Name | TLBG0180FA-A |
Package Previous Code | T180FF-100-FF1 |
JEITA Standard | T-LBGA180-14x18.5-1.00 |
Package Status | Active |
Package Type | T-LBGA |
类别 | IC |
Package Code | pkg_10456 |
Lead Count | 180 |
Pb (Lead) Free | Yes |
长度 | 18.5mm |
宽度 | 14mm |
Thickness | 1.374mm |
Pkg. Dimensions (mm) | 18.5 x 14 x 1.374 |