文档标题 | 信息 |
---|---|
Package Name | PTQP0064KB-H |
Package Previous Code | TFP-64TEV |
JEITA Standard | P-HTFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | HTFQFP |
类别 | IC |
Package Code | pkg_1000 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.2mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |