文档标题 | 信息 |
---|---|
Package Name | P6.049 |
Package Previous Code | PHU |
Package Description | 6 LEAD SC-70 FUSED LEAD#2 (1.30MM) (Pb-Free) |
Package Status | Active |
Package Type | SC70 |
类别 | PLASTIC |
Package Code | PHU |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 2.01mm |
宽度 | 1.3mm |
Thickness | 0.88mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.01 x 1.30 x 0.88 |