文档标题 信息
Package Description TSSOP 7.80x4.40x1.00 mm 0.65mm Pitch
Package Status Active
Package Type TSSOP
类别 PLASTIC
Package Code PGG24
分类 G
Lead Count 24
Pb (Lead) Free Yes
长度 7.8mm
Pb Free Category e3 Sn
宽度 4.4mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 7.8 x 4.4 x 1.0

文档

类型 文档标题 日期
Package Outline Drawing PDF 204 KB
证书 PDF 170 KB
Package Outline Drawing PDF 30 KB
产品变更通告 PDF 143 KB
4 items