文档标题 信息
Package Name P6.064
Package Previous Code PDB
Package Description 6 LEAD SOT23 (SC-74) (1.65MM) (Green)-CARSEM
Package Status Active
Package Type SOT23
类别 PLASTIC
Package Code PDB
分类 PLASTIC
Lead Count 6
Pb (Lead) Free Yes
长度 2.9mm
宽度 1.65mm
Thickness 0mm
Pitch 0.95mm
Pkg. Dimensions (mm) 2.90 x 1.65 x 0.00

文档

类型 文档标题 日期
Package Outline Drawing PDF 89 KB
1 item