文档标题 | 信息 |
---|---|
Package Name | P8.064A |
Package Previous Code | PBA |
Package Description | 8 Lead Flip Chip TSOT23 , Pb free |
Package Status | Active |
Package Type | TSOT |
类别 | PLASTIC |
Package Code | PBA |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.9mm |
宽度 | 1.6mm |
Thickness | 0.87mm |
Pitch | 0.95mm |
Pkg. Dimensions (mm) | 2.90 x 1.60 x 0.87 |