文档标题 | 信息 |
---|---|
Package Name | MDP0027 |
Package Previous Code | MWK |
Package Description | 16 LEAD SOIC (300MIL) (PB-FREE) |
Package Status | Active |
Package Type | SOICW |
类别 | PLASTIC |
Package Code | MWK |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 10.31mm |
宽度 | 7.49mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 10.31 x 7.49 x 0.00 |